??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
2-125-UTR-1240-S
HELP_VARIABLE
Company
RWM Casters
Description
2-125 Series Casters - Kingpinless Dual Wheel Casters
Bill of material
2-125-UTR-1240-S
Part No.
2-125-UTR-1240-S
Caster Type Selection
Finish
Blue Powder Coat
Wheel Diameter
12
u
Inch
Wheel Width
Inch
Axle Dimension
1 1/4 Inch
Bearing Selection
Wheel Type Selection
Capacity
10600 lbs.
Top Plate Selection
Overall Height
15 1/2
u
Inch
Swivel Lead
2 7/8
u
Inch
Approx. Weight
90.0 lbs.
Swivel Lock Selection
Wheel Brake Selection
Grease Options
Rigid Info
Rigid Info
Download CAD models
Previews
3D
Dimension