CAD model selection
2-65-CIR-0415-S
Part No.
2-65-CIR-0415-S
Caster Type Selection
Swivel Caster
Rigid Caster
Finish
ZPT - Type I Zinc Plate
Wheel Diameter
4
INCH
Wheel Width
1 1/2 INCH
Axle Dimension
1/2 INCH
Bearing Selection
Straight Roller Bearing
Ball Bearing
Wheel Type Selection
Cast Iron
Durastan
Performance TPR
Rubber on Iron
Urethane on Aluminum
Urethane on Iron
Urethane on Polypropylene
Urethane Solid
Capacity
1000
lbs.
Top Plate Selection
Standard Top Plate
41ST (4 x 5 - Bolt Hole Spacing 2-5/8 x 3-5/8 Slotted to 3 x 4, Bolt Size 3/8)
42ST (4-1/2 x 6-1/2 - Bolt Hole Spacing 2-7/16 x 4-15/16 Slotted to 3-3/8 x 5-1/4, Bolt Size 1/2)
43ST (5 x 5-1/2 - Bolt Hole Spacing 4-1/8 x 4-1/2, Bolt Size 3/8)
Overall Height
5 3/4
INCH
Swivel Lead
1 1/8
INCH
Approx. Weight
10.0
lbs.
Swivel Lock Selection
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
Wheel Brake Selection
w/o Wheel Brake
with Cam Wheel Brake
Grease Options
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
Rigid Info
Rigid Info
Download CAD models
Previews
3D
Dimension