??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
52-CIR-0520-S
HELP_VARIABLE
Company
RWM Casters
Description
52 Series Caster - Medium Heavy Duty Csters
Bill of material
52-CIR-0520-S
Part No.
52-CIR-0520-S
Caster Type Selection
Finish
ZPT - Type I Zinc Plate
Wheel Diameter
5
u
Inch
Wheel Width
Inch
Axle Dimension
1/2 Inch
Bearing Selection
Wheel Type Selection
Capacity
1000 lbs.
Top Plate Selection
Overall Height
7 1/4
u
Inch
Swivel Lead
1 13/16
u
Inch
Approx. Weight
9.6 lbs.
Swivel Lock Selection
Wheel Brake Selection
Grease Options
Rigid Info
Rigid Info
Download CAD models
Previews
3D
Dimension