??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
68-GTB-0620-S
HELP_VARIABLE
Company
RWM Casters
Description
Freedom 68 Series Casters - Heavy Duty Maintenance Free Casters
Bill of material
68-GTB-0620-S
Part No.
68-GTB-0620-S
Caster Type Selection
Finish
T2Z – Type II Zinc Plate
Wheel Diameter
6
u
Inch
Wheel Width
Inch
Axle Dimension
1/2 Inch
Bearing Selection
Wheel Type Selection
Capacity
1500 lbs.
Top Plate Option
Overall Height
8 1/4 Inch
Swivel Lead
1 11/16
u
Inch
Approx. Weight
14.8 lbs.
Swivel Lock Selection
Wheel Brake Selection
Foot Guard
Note
Rigid Info
Download CAD models
Previews
3D
Dimension